IESNA:LM-63-2002
[TEST]P1055263
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]806
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
885.7 875.5 871.4 864.3 854.1 840.9 825.6 808.3 787.9 765.5
741.1 715.7 687.2 659.7 630.1 599.6 568 537.5 504.9 471.3
438.8 406.2 373.6 341 308.5 277.9 245.3 210.7 178.2 146.6
116.1 86.5 59 34.6 12.2 0 0
885.7 888.7 879.6 864.3 842.9 814.4 780.8 743.1 702.4 657.6
610.8 561.9 511 462.2 410.3 361.4 311.5 264.7 216.8 173.1
134.4 98.7 66.2 46.8 36.6 28.5 19.3 12.2 7.1 4.1
2 1 0 0 0 0 0
885.7 876.5 857.2 822.6 774.7 718.7 657.6 589.4 514.1 437.7
363.4 295.2 227 170 119.1 73.3 44.8 35.6 27.5 20.4
14.3 9.2 6.1 4.1 2 2 1 1 1 1
1 0 0 0 1 1 0
885.7 874.5 840.9 789 720.8 642.4 556.9 464.2 369.5 285
207.7 142.5 84.5 45.8 35.6 26.5 19.3 13.2 8.1 5.1
3.1 2 2 1 1 1 1 1 1 1
1 1 1 1 1 1 0
885.7 875.5 840.9 778.8 705.5 617.9 518.2 419.4 322.7 235.2
159.8 97.7 49.9 36.6 27.5 20.4 14.3 9.2 5.1 3.1
2 1 1 1 0 1 0 0 0 0
0 0 0 0 0 0 0
